Stainless steel cast housing,stainless steel insert ball bearing with socket set screws,seal with slinger, food grease
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- SUC207-22
- SFL207N
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 33 mm |
A1 - Housing foot height / flange height | 15 mm |
A2 - Total height from mounting surface | 44,4 mm |
B - Width of Inner Ring | 42,9 mm |
d - Shaft diameter | 34,925 mm |
e - Distance mounting surface to bearing center | 19 mm |
G - Grease fitting | M6x1 |
H - Housing length, width or diameter | 156 mm |
J - Mounting holes distance | 130 mm |
L - Housing width / diameter | 90 mm |
N - Mounting hole dimension | 16 mm |
S - Distance front side/bearing centre | 17,5 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 25,6 kN |
C0 - Static load rating | 15,3 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 1,19 kg |
Recommended tightening torque for set screw | 8,3 N-m |