

SENTINEL Series: Self-aligning bearing unit stainless steel pillow block housing with blind holes, stainless steel insert bearing with LUBSOLID food solid lubrication, socket set screws.
The protective covers must be ordered separately. All bearings are grooved to accommodate the protective covers.
The greaser thread hole is plugged by a stainless steel screw (not represented on the drawing).
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- SUC208FG1
- SPA208N
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 48 mm |
A1 - Housing top width | 28 mm |
B - Width of Inner Ring | 49,2 mm |
d - Shaft diameter | 40 mm |
E - Mounting hole thread depth | 19 mm |
G - Grease fitting | M6x1 |
H - Distance mounting base to centerline spheric. seating diam. | 49,2 mm |
H1 - Housing foot height | 13 mm |
H2 - Housing height | 100 mm |
J - Mounting holes distance | 89 mm |
L - Housing length | 117 mm |
N - Mounting hole dimension | M12 |
S - Distance front side/bearing centre | 19 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 32 kN |
C0 - Static load rating | 19,3 kN |
Operating temperature min. | -10 °C |
Operating temperature max. | 80 °C |
OTHER FEATURES | |
---|---|
Mass | 1,86 kg |
Recommended tightening torque for set screw | 8,3 N-m |