Reference SX05B22LLH1A-N1C3/L588
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 25 mm |
Width 1 | 17 mm |
External diameter 1 | 62 mm |
Gearbox code | NSG 270 |
Weight | 0,214 kg |