This kit contains the following reference(s)
- TGB.12894
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,765 kg |
Internal diameter n°1 | 32 mm |
External diameter 1 | 129 mm |
Width 1 | 58 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 1,765 kg |
Internal diameter n°1 | 32 mm |
External diameter 1 | 129 mm |
Width 1 | 58 mm |