TGB.12933.S03 - SNR
Unit Wheel Bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | TGB |
| External diameter 1 (wheel) | 132 mm |
| Internal diameter n°1 (wheel) | 30 mm |
| Width 1 (wheel) | 74 mm |
| Weight | 2,275 kg |