Reference TGB.35523
This kit contains the following reference(s)
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,9 kg |
Internal diameter n°1 | 30 mm |
External diameter 1 | 139 mm |
Width 1 | 67 mm |
Number of holes | 4 |