Reference TNB44135S01
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 38 mm |
Width 1 | 21 mm |
Gearbox code | NP1 (AT) |
External diameter 1 | 67 mm |
Weight | 0,282 kg |