The accessory kit AS-SCHP is used with the SCHP hydraulic pullers to remove bearing rings, as a bearing puller.
Log in
To add this product to your basketDocumentation
Product information
| TECHNICAL DATA | |
|---|---|
| Capacity | 4000 kg |
| Max range | 250 mm |
| Min shaft diameter | 25 mm |
| Max shaft diameter | 110 mm |
| Mass | 7 kg |