These rugged Tri Section Pulling Plates offer a wide range of adjustments and are available in four dimensions. They can hold parts with diameters from 26 mm to 495 mm. They should be used in conjunction with the three-arm pullers in the SNR range according to the corresponding size and power.
Log in
To add this product to your basketDocumentation
Product information
TECHNICAL DATA | |
---|---|
Capacity | 30000 kg |
Min shaft diameter | 140 mm |
Max shaft diameter | 495 mm |
Mass | 41 kg |