An ergonomic and easy-to-use laser-sighted thermometer for measuring temperatures up to 850°C.
Log in
To add this product to your basketDownloads
- User Manual
- Detailed technical sheet
TECHNICAL DATA | |
---|---|
Length | 175 mm |
Width | 110 mm |
Height | 45 mm |
Min measured temperature | -50 °C |
Max measured temperature | 850 °C |
Optics | D.S:30:1 |
Emissivity | Adjustable from 0,10 to 1,00 |
Mass | 0,23 kg |