NTN offers five articulated spanners with removable pins, which are especially suitable for TB, TBR, TBP and TBPR precision nuts.
Log in
To add this product to your basketDocumentation
Product information
| TECHNICAL DATA | |
|---|---|
| Min retaining nut diameter | 120 mm |
| Max retaining nut diameter | 180 mm |
| Type of nuts | TB, TBR, TBP, TBPR |
| Material | Acier au chrome vanadium, forgé, trempé. Finition chrome satiné |