NTN offers five articulated spanners with removable pins, which are especially suitable for TB, TBR, TBP and TBPR precision nuts.
Log in
To add this product to your basketDocumentation
Product information
TECHNICAL DATA | |
---|---|
Min retaining nut diameter | 50 mm |
Max retaining nut diameter | 80 mm |
Type of nuts | TB, TBR, TBP, TBPR |
Material | Acier au chrome vanadium, forgé, trempé. Finition chrome satiné |