• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Induction heaters

TOOL SMART TEMP S / induction heater - SNR

TOOL SMART TEMP S / induction heater

NTN offers an innovative range of Induction heaters called SmartTEMP. It allows a unique heating management, suitable for all parts, even the most sensitive ones such as sprockets and specific bearings. Efficient and easy to use, they can heat bearings or any other mechanical parts of the same weight. These devices are designed for professional use and are suitable for both maintenance services and production lines:

  • Smart: 4 dedicated heating modes: Temperature (one sensor), Ramp, Temperature (two sensors), Timer; adapted to each part and applications;
  • High performance: 30% savings in heating time compared to standard devices and a significant reduction in energy consumption;
  • Easy to use: a touch screen informs the user in real time and can be used to save heating data.

Choose your SmartTEMP device according to the weight, dimensions and senstivity of the parts to be heated, the temperature required and the available electric power and voltage.

Documentation

Product information

TECHNICAL DATA
Length450 mm
Width210 mm
Height275 mm
Min bearing bore diameter10 mm
Max bearing outer diameter400 mm
Max power input3 kVA
Max voltage230 V
Max current13 A
Frequency50 Hz
Max temperature setup240 °C
Temperature holding at the end of cycleOui/Yes
DemagnetizationYes
Max part weight50 kg
Max width140 mm
Mass21 kg