Back

TOOL ST700-YOKE 145 - SNR

Super ball bushings are characterized by the ability to compensate for misalignments up to ±0.5°. Super ball bushings are available in closed and open versions.

Downloads

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
Specs

TECHNICAL DATA

Length 700 mm
Width 100 mm
Height 100 mm
Min bearing bore diameter 145 mm
Compatible heater SAFE THERM 700
Mass 55 kg