Back

TOOL ST700-YOKE 70 - SNR

Yokes are essential components for your induction heater. In addition to the standard yoke(s) supplied with each heater, other yokes are also available in different cross-sections. Yoke extensions are also available depending on the SmartTEMP models. The SmartTEMP XXL and XXXL yokes can be handled with a lifting device.

Downloads

Technical datasheet

PLEASE LOGIN to add products to your basket
Contact us
Specs

TECHNICAL DATA

Length 700 mm
Width 50 mm
Height 50 mm
Min bearing bore diameter 70 mm
Compatible heater SAFE THERM 700
Mass 13,8 kg