Yokes are essential components for your induction heater. In addition to the standard yoke(s) supplied with each heater, other yokes are also available in different cross-sections. Yoke extensions are also available depending on the SmartTEMP models. The SmartTEMP XXL and XXXL yokes can be handled with a lifting device.
Log in
To add this product to your basketDocumentation
Product information
TECHNICAL DATA | |
---|---|
Length | 350 mm |
Width | 50 mm |
Height | 48 mm |
Min bearing bore diameter | 70 mm |
Compatible heater | SMARTTEMP L |
Mass | 7,5 kg |