Yokes are essential components for your induction heater. In addition to the standard yoke(s) supplied with each heater, other yokes are also available in different cross-sections. Yoke extensions are also available depending on the SmartTEMP models. The SmartTEMP XXL and XXXL yokes can be handled with a lifting device.
Log in
To add this product to your basketDownloads
- Detailed technical sheet
TECHNICAL DATA | |
---|---|
Length | 280 mm |
Width | 25 mm |
Height | 24 mm |
Min bearing bore diameter | 35 mm |
Compatible heater | SMARTTEMP M |
Mass | 1,8 kg |