Yokes are essential components for your induction heater. In addition to the standard yoke(s) supplied with each heater, other yokes are also available in different cross-sections. Yoke extensions are also available depending on the SmartTEMP models. The SmartTEMP XXL and XXXL yokes can be handled with a lifting device.
Log in
To add this product to your basketDownloads
No document available
TECHNICAL DATA | |
---|---|
Length | 200 mm |
Width | 80 mm |
Height | 80 mm |
Min bearing bore diameter | 200 mm |
Compatible heater | SMARTTEMP XL-P |
Mass | 17,9 kg |