Yokes are essential components for your induction heater. In addition to the standard yoke(s) supplied with each heater, other yokes are also available in different cross-sections. Yoke extensions are also available depending on the SmartTEMP models. The SmartTEMP XXL and XXXL yokes can be handled with a lifting device.
Log in
To add this product to your basketDocumentation
Product information
| TECHNICAL DATA | |
|---|---|
| Length | 490 mm | 
| Width | 70 mm | 
| Height | 70 mm | 
| Min bearing bore diameter | 100 mm | 
| Compatible heater | SMARTTEMP XL | 
| Mass | 19 kg |