Spherical outer diameter, fixing by socket set screw, labyrinth seal, for high-temp. applications
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 31 mm |
C - Width of Outer Ring | 16 mm |
C1 - Distance center of OR to center of lubrication zone | 4,4 mm |
d - Shaft diameter | 12,7 mm |
D - Outer diameter of OR | 47 mm |
G - Set screw size | 1/4-28UNF |
m - Distance to set screw | 4,7 mm |
r - Radius Inner Ring | 0.6 |
S - Distance front side/bearing centre | 12,7 mm |
f0 - Factor | 13.2 |
SW - Wrench size | 3,175 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 12,8 kN |
C0 - Static load rating | 6,65 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 0,21 kg |
Recommended tightening torque for set screw | 3,7 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,063 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,937 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,037 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,018 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,383 Hz |