Spherical outer diameter, fixing by socket set screw, labyrinth seal, for high-temp. applications
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 65,1 mm |
C - Width of Outer Ring | 28 mm |
C1 - Distance center of OR to center of lubrication zone | 8 mm |
d - Shaft diameter | 63,5 mm |
D - Outer diameter of OR | 120 mm |
G - Set screw size | 3/8-24UNF |
m - Distance to set screw | 12 mm |
r - Radius Inner Ring | 1.5 |
S - Distance front side/bearing centre | 25,4 mm |
f0 - Factor | 14.4 |
SW - Wrench size | 4,763 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 57,2 kN |
C0 - Static load rating | 40 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 1,94 kg |
Recommended tightening torque for set screw | 16,8 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 4,099 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 5,901 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,41 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 5,369 Hz |