Spherical outer diameter with locking pin, fixing by socket set screw, seal with slinger
Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
B - Width of Inner Ring | 108 mm |
C - Width of Outer Ring | 54 mm |
C1 - Distance center of OR to center of lubrication zone | 19 mm |
d - Shaft diameter | 101,6 mm |
D - Outer diameter of OR | 215 mm |
G - Set screw size | 5/8-18UNF |
m - Distance to set screw | 18 mm |
r - Radius Inner Ring | 3.5 |
S - Distance front side/bearing centre | 42 mm |
f0 - Factor | 13.2 |
SW - Wrench size | 7,937 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 171,6 kN |
C0 - Static load rating | 140 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 11 kg |
Recommended tightening torque for set screw | 54,5 N-m |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 3,073 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 4,927 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,082 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,041 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,384 Hz |