Bearing inserts for bearing units, are proposed with different locking devices for easy assembly.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| B - Width of Inner Ring | 108 mm |
| C - Width of Outer Ring | 54 mm |
| C1 - Distance center of OR to center of lubrication zone | 19 mm |
| d - Shaft diameter | 100 mm |
| D - Outer diameter of OR | 215 mm |
| G - Set screw size | M18x1,5 |
| m - Distance to set screw | 18 mm |
| r - Radius Inner Ring | 3.5 |
| S - Distance front side/bearing centre | 42 mm |
| f0 - Factor | 13.2 |
| SW - Wrench size | 9 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 171,6 kN |
| C0 - Static load rating | 140 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 11,2 kg |
| Recommended tightening torque for set screw | 75 N-m |
| BEARING FREQUENCIES | |
|---|---|
| BPFO - Over rolling frequency on outer ring (60 rpm) | 3,073 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 4,927 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 4,082 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 2,041 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,384 Hz |