Grey cast housing, radial insert ball bearing with socket set screws,triple lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 44 mm |
A3 - Centering depth / chamfer dimension | 2,5 mm |
B - Width of Inner Ring | 74,6 mm |
d - Shaft diameter | 68,263 mm |
G - Grease fitting | M6x1 |
H - Housing length, width or diameter | 150 mm |
S - Distance front side/bearing centre | 30,2 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 62 kN |
C0 - Static load rating | 45 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 3,62 kg |
Recommended tightening torque for set screw | 27,1 N-m |