
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- F205D1
- UC205D1
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
A - Housing height | 27 mm |
Total height (A0) | 35,8 mm |
Flange thickness (A1) | 13 mm |
Distance from mounting surface to raceway (A2) | 16 mm |
Insert IR width (B) | 34,1 mm |
Bore dia. (shaft diameter) | 25 |
Distance of attachment bolt holes (J) | 70 mm |
Overall length (L) | 95 mm |
Dia. of attachment bolt hole (N) | 12 mm |
Distance IR face - middle of bearing raceway (S) | 14,3 mm |
OTHER FEATURES | |
---|---|
Mass | 0,8 kg |