
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
A - Housing height | 110 mm |
Total height (A0) | 140 mm |
Flange thickness (A1) | 40 mm |
Distance from mounting surface to raceway (A2) | 65 mm |
Insert IR width (B) | 126 mm |
Bore dia. (shaft diameter) | 120 |
Distance of attachment bolt holes (J) | 290 mm |
Overall length (L) | 370 mm |
Dia. of attachment bolt hole (N) | 41 mm |
Distance IR face - middle of bearing raceway (S) | 51 mm |
OTHER FEATURES | |
---|---|
Mass | 48 kg |