
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
A - Housing height | 115 mm |
Total height (A0) | 146 mm |
Flange thickness (A1) | 45 mm |
Distance from mounting surface to raceway (A2) | 65 mm |
Insert IR width (B) | 135 mm |
Bore dia. (shaft diameter) | 130 |
Distance of attachment bolt holes (J) | 320 mm |
Overall length (L) | 410 mm |
Dia. of attachment bolt hole (N) | 41 mm |
Distance IR face - middle of bearing raceway (S) | 54 mm |
OTHER FEATURES | |
---|---|
Mass | 63 kg |