• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

UCFA201NL3 - SNR

UCFA201NL3

Grey cast housing, radial insert ball bearing with socket set screws,triple lip seal

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height25,5 mm
A1 - Housing foot height / flange height12 mm
A2 - Total height from mounting surface33,3 mm
B - Width of Inner Ring31 mm
d - Shaft diameter12 mm
e - Distance mounting surface to bearing center15 mm
G - Grease fittingM6x1
H - Housing length, width or diameter102 mm
J - Mounting holes distance78 mm
J1 - Center distance of slotted hole40 mm
L - Housing width / diameter60 mm
L1 - Housing width at slotted hole54 mm
N - Mounting hole dimension10 mm
S - Distance front side/bearing centre12,7 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating12,8 kN
C0 - Static load rating6,65 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass0,51 kg
Recommended tightening torque for set screw5,5 N-m