• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

UCFA205-15N - SNR

UCFA205-15N

Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height27 mm
A1 - Housing foot height / flange height14 mm
A2 - Total height from mounting surface35,7 mm
B - Width of Inner Ring34 mm
d - Shaft diameter23,813 mm
e - Distance mounting surface to bearing center16 mm
G - Grease fittingM6x1
H - Housing length, width or diameter125 mm
J - Mounting holes distance98 mm
J1 - Center distance of slotted hole51 mm
L - Housing width / diameter68 mm
L1 - Housing width at slotted hole65 mm
N - Mounting hole dimension12 mm
S - Distance front side/bearing centre14,3 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating14 kN
C0 - Static load rating7,88 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass0,61 kg
Recommended tightening torque for set screw3,7 N-m