• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

UCFA205-15NT20 - SNR

UCFA205-15NT20

Grey cast housing, radial insert ball bearing with socket set screws,labyrinth seal, for high-temp. applications

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height27 mm
A1 - Housing foot height / flange height14 mm
A2 - Total height from mounting surface35,7 mm
B - Width of Inner Ring34 mm
d - Shaft diameter23,813 mm
e - Distance mounting surface to bearing center16 mm
G - Grease fittingM6x1
H - Housing length, width or diameter125 mm
J - Mounting holes distance98 mm
J1 - Center distance of slotted hole51 mm
L - Housing width / diameter68 mm
L1 - Housing width at slotted hole65 mm
N - Mounting hole dimension12 mm
S - Distance front side/bearing centre14,3 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating14 kN
C0 - Static load rating7,88 kN
Operating temperature min.-20 °C
Operating temperature max.200 °C
OTHER FEATURES
Mass0,61 kg
Recommended tightening torque for set screw3,7 N-m