• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

UCFA206-18L4 - SNR

UCFA206-18L4

Grey cast housing, radial insert ball bearing with socket set screws,L4 sealing system

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height31 mm
A1 - Housing foot height / flange height14 mm
A2 - Total height from mounting surface40,2 mm
B - Width of Inner Ring38,1 mm
d - Shaft diameter28,575 mm
e - Distance mounting surface to bearing center18 mm
G - Grease fittingM6x1
H - Housing length, width or diameter144 mm
J - Mounting holes distance117 mm
J1 - Center distance of slotted hole58 mm
L - Housing width / diameter80 mm
L1 - Housing width at slotted hole72 mm
N - Mounting hole dimension12 mm
S - Distance front side/bearing centre15,9 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating19,5 kN
C0 - Static load rating11,2 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass0,94 kg
Recommended tightening torque for set screw3,7 N-m