
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- FC216D1
- UC216D1
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
A - Housing height | 58 mm |
Total height (A0) | 83,3 mm |
Flange thickness (A1) | 41 mm |
Distance from mounting surface to raceway (A2) | 18 mm |
Centering height (A3) | 16 mm |
Insert IR width (B) | 82,6 mm |
Bore dia. (shaft diameter) | 80 |
Opening in the mounting surface (F min.) | 105 mm |
H3 - Centering dia | 170 mm |
Pitch dia. of attachment bolt holes (J) | 200 mm |
Distance of attachment bolt holes (FC2, FCX, FCG2) (J1) | 141,4 mm |
Overall length (L) | 240 mm |
Dia. of attachment bolt hole (N) | 23 mm |
Distance IR face - middle of bearing raceway (S) | 33,3 mm |
OTHER FEATURES | |
---|---|
Mass | 9,1 kg |