Back

UCFE208-24L3CO - SNR

UCFE208-24L3CO

Grey cast housing, radial insert ball bearing with socket set screws,triple lip seal

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

Downloads

Technical datasheet

KitThis kit contains the following reference(s) - UC208-24G2L3 - FE208N - SCOU208-24
PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT DIMENSIONS

Housing height (A) 39,5 mm
Housing foot height / flange height (A1) 13 mm
Total height (Housing + Insert) from mouting surface (A2) 54,2 mm
Width of IR (B) 49,2 mm
Shaft dia (d) 38,1 mm
Outer dia of cover (Dz) 88 mm
Distance mounting surface - bearing center (e) 24 mm
Grease fitting (G) R1/8"
Mounting hole distance (J) 101,5 mm
Housing width / dia (L) 130 mm
Mounting hole dimension (N) 14 mm
Dist. cent. of raceway to face IR on side opp. lock. device (S) 19 mm
width over covers 58,4 mm
Brand SNR
Product classification image

PRODUCT PERFORMANCE

Dynamic load rating (C) 29,6 kN
Static load rating (C0) 18,2 kN
Operating temperature min. -20 °C
Operating temperature max. 100 °C

OTHER FEATURES

Mass 2,152 kg
Recommended tightening torque for set screw [Nm] 8 N-m