Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
A - Housing height | 56 mm |
Flange thickness (A1) | 22 mm |
Total height (A0) | 78,5 mm |
OTHER FEATURES | |
---|---|
Mass | 6 kg |