Grey cast housing, radial insert ball bearing with socket set screws,labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 96 mm |
A1 - Housing foot height / flange height | 42 mm |
A2 - Total height from mounting surface | 131 mm |
B - Width of Inner Ring | 117 mm |
d - Shaft diameter | 110 mm |
e - Distance mounting surface to bearing center | 60 mm |
G - Grease fitting | M10x1 |
H - Housing length, width or diameter | 470 mm |
J - Mounting holes distance | 390 mm |
L - Housing width / diameter | 300 mm |
N - Mounting hole dimension | 44 mm |
S - Distance front side/bearing centre | 46 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 205 kN |
C0 - Static load rating | 178 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 32,29 kg |
Recommended tightening torque for set screw | 75 N-m |