Grey cast housing, radial insert ball bearing with socket set screws,labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC317G2T20
- FS317
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 74 mm |
A1 - Housing foot height / flange height | 27 mm |
A2 - Total height from mounting surface | 80 mm |
A4 - Housing height from mounting surface | 54 mm |
B - Width of Inner Ring | 96 mm |
d - Shaft diameter | 85 mm |
e - Distance mounting surface to bearing center | 24 mm |
G - Grease fitting | M10x1 |
H3 - Centering dia | 220 mm |
J - Mounting holes distance | 204 mm |
L - Housing width / diameter | 260 mm |
N - Mounting hole dimension | 31 mm |
S - Distance front side/bearing centre | 40 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 132,6 kN |
C0 - Static load rating | 96,5 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 17,34 kg |
Recommended tightening torque for set screw | 64 N-m |