Grey cast housing, radial insert ball bearing with socket set screws,triple lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC319G2L3
- FS319
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 94 mm |
A1 - Housing foot height / flange height | 30 mm |
A2 - Total height from mounting surface | 101 mm |
A4 - Housing height from mounting surface | 74 mm |
B - Width of Inner Ring | 103 mm |
d - Shaft diameter | 95 mm |
e - Distance mounting surface to bearing center | 39 mm |
G - Grease fitting | M10x1 |
H3 - Centering dia | 250 mm |
J - Mounting holes distance | 228 mm |
L - Housing width / diameter | 290 mm |
N - Mounting hole dimension | 35 mm |
S - Distance front side/bearing centre | 41 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 156 kN |
C0 - Static load rating | 122 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 24,91 kg |
Recommended tightening torque for set screw | 64 N-m |