Grey cast housing, radial insert ball bearing with socket set screws,labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- FS324
- UC324G2T20
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 110 mm |
A1 - Housing foot height / flange height | 40 mm |
A2 - Total height from mounting surface | 110 mm |
A4 - Housing height from mounting surface | 80 mm |
B - Width of Inner Ring | 126 mm |
d - Shaft diameter | 120 mm |
e - Distance mounting surface to bearing center | 35 mm |
G - Grease fitting | M10x1 |
H3 - Centering dia | 330 mm |
J - Mounting holes distance | 290 mm |
L - Housing width / diameter | 370 mm |
N - Mounting hole dimension | 41 mm |
S - Distance front side/bearing centre | 51 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 228 kN |
C0 - Static load rating | 208 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 51,7 kg |
Recommended tightening torque for set screw | 75 N-m |