Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC328G2T04
- FS328
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 125 mm |
A1 - Housing foot height / flange height | 55 mm |
A2 - Total height from mounting surface | 131 mm |
A4 - Housing height from mounting surface | 95 mm |
B - Width of Inner Ring | 145 mm |
d - Shaft diameter | 140 mm |
e - Distance mounting surface to bearing center | 45 mm |
G - Grease fitting | M10x1 |
H3 - Centering dia | 400 mm |
J - Mounting holes distance | 350 mm |
L - Housing width / diameter | 450 mm |
N - Mounting hole dimension | 41 mm |
S - Distance front side/bearing centre | 59 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 275 kN |
C0 - Static load rating | 272 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 92,7 kg |
Recommended tightening torque for set screw | 120 N-m |