Grey cast housing, radial insert ball bearing with socket set screws,labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC311G2T20
- P311
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 80 mm |
A1 - Housing top width | 51 mm |
B - Width of Inner Ring | 66 mm |
d - Shaft diameter | 55 mm |
G - Grease fitting | M6x1 |
H - Distance mounting base to centerline spheric. seating diam. | 80 mm |
H1 - Housing foot height | 30 mm |
H2 - Housing height | 154 mm |
J - Mounting holes distance | 236 mm |
L - Housing length | 310 mm |
L1 - Housing foot length | 85 mm |
N - Mounting hole dimension | 20 mm |
N1 - Mounting hole length | 38 mm |
S - Distance front side/bearing centre | 25 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 71,5 kN |
C0 - Static load rating | 44,8 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 7,5 kg |
Recommended tightening torque for set screw | 33 N-m |