Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC317-52G2T04
- P317
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 110 mm |
| A1 - Housing top width | 69 mm |
| B - Width of Inner Ring | 96 mm |
| d - Shaft diameter | 82,55 mm |
| G - Grease fitting | M10x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 112 mm |
| H1 - Housing foot height | 40 mm |
| H2 - Housing height | 220 mm |
| J - Mounting holes distance | 320 mm |
| L - Housing length | 420 mm |
| L1 - Housing foot length | 120 mm |
| N - Mounting hole dimension | 33 mm |
| N1 - Mounting hole length | 45 mm |
| S - Distance front side/bearing centre | 40 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 132,6 kN |
| C0 - Static load rating | 96,5 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 21,16 kg |
| Recommended tightening torque for set screw | 54,5 N-m |