
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC320D1
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| A - Housing width | 120 mm |
| Insert IR width (B) | 108 mm |
| Bore dia. (shaft diameter) | 100 |
| h - Bearing center height | 140 mm |
| H1 - Housing foot height | 50 mm |
| H2 - Housing height | 275 mm |
| Distance of attachment bolt holes (J) | 380 mm |
| L - Housing length | 490 mm |
| L1 - Housing foot length | 130 mm |
| u - Mounting hole (width) | 36 mm |
| N1 - Mounting hole length | 50 mm |
| Distance IR face - middle of bearing raceway (S) | 42 mm |
| Mounting bolt size (-) | 30 mm |
| OTHER FEATURES | |
|---|---|
| Mass | 33 kg |