
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UCX18D1
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
A - Housing width | 111 mm |
Insert IR width (B) | 104 mm |
Bore dia. (shaft diameter) | 90 |
h - Bearing center height | 101,6 mm |
H1 - Housing foot height | 40 mm |
H2 - Housing height | 206 mm |
Distance of attachment bolt holes (J) | 283 mm |
L - Housing length | 381 mm |
L1 - Housing foot length | 110 mm |
u - Mounting hole (width) | 27 mm |
N1 - Mounting hole length | 30 mm |
Distance IR face - middle of bearing raceway (S) | 42,9 mm |
Mounting bolt size (-) | 22 mm |
OTHER FEATURES | |
---|---|
Mass | 16 kg |