
Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
A - Housing width | 121 mm |
Insert IR width (B) | 117,5 mm |
Bore dia. (shaft diameter) | 100 |
h - Bearing center height | 127 mm |
H1 - Housing foot height | 45 mm |
H2 - Housing height | 244 mm |
Distance of attachment bolt holes (J) | 337 mm |
L - Housing length | 432 mm |
L1 - Housing foot length | 125 mm |
u - Mounting hole (width) | 33 mm |
N1 - Mounting hole length | 36 mm |
Distance IR face - middle of bearing raceway (S) | 49,2 mm |
Mounting bolt size (-) | 27 mm |
OTHER FEATURES | |
---|---|
Mass | 25 kg |