Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC306G2T04
- T306
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 41 mm |
A1 - Width of location slot | 16 mm |
A2 | 28 mm |
B - Width of Inner Ring | 43 mm |
d - Shaft diameter | 30 mm |
G - Grease fitting | M6x1 |
H - Housing length, width or diameter | 100 mm |
H1 - Distance between location slots | 90 mm |
H2 - Housing height / width | 70 mm |
L - Housing length | 137 mm |
L1 - Distance attachment end face to bearing centerline | 85 mm |
L2 - Thickness of attachment end | 16 mm |
L3 - Length of guidance slot/face | 74 mm |
N - Mounting hole dimension | 28 mm |
N1 - Length of attachment slot | 18 mm |
N2 - Height of attachment slot | 41 mm |
S - Distance front side/bearing centre | 17 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 27 kN |
C0 - Static load rating | 15,2 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 1,76 kg |
Recommended tightening torque for set screw | 5,5 N-m |