Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC309-27G2T04
- T309
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 55 mm |
A1 - Width of location slot | 18 mm |
A2 | 38 mm |
B - Width of Inner Ring | 57 mm |
d - Shaft diameter | 42,863 mm |
G - Grease fitting | M6x1 |
H - Housing length, width or diameter | 138 mm |
H1 - Distance between location slots | 125 mm |
H2 - Housing height / width | 90 mm |
L - Housing length | 178 mm |
L1 - Distance attachment end face to bearing centerline | 110 mm |
L2 - Thickness of attachment end | 20 mm |
L3 - Length of guidance slot/face | 97 mm |
N - Mounting hole dimension | 34 mm |
N1 - Length of attachment slot | 24 mm |
N2 - Height of attachment slot | 55 mm |
S - Distance front side/bearing centre | 22 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 53 kN |
C0 - Static load rating | 31,8 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 4,03 kg |
Recommended tightening torque for set screw | 16,8 N-m |