Grey cast housing, radial insert ball bearing with socket set screws,labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC312-36G2T20
- T312
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 71 mm |
A1 - Width of location slot | 22 mm |
A2 | 46 mm |
B - Width of Inner Ring | 71 mm |
d - Shaft diameter | 57,15 mm |
G - Grease fitting | M6x1 |
H - Housing length, width or diameter | 178 mm |
H1 - Distance between location slots | 160 mm |
H2 - Housing height / width | 113 mm |
L - Housing length | 220 mm |
L1 - Distance attachment end face to bearing centerline | 135 mm |
L2 - Thickness of attachment end | 25 mm |
L3 - Length of guidance slot/face | 123 mm |
N - Mounting hole dimension | 41 mm |
N1 - Length of attachment slot | 31 mm |
N2 - Height of attachment slot | 71 mm |
S - Distance front side/bearing centre | 26 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 81,6 kN |
C0 - Static load rating | 51,8 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 7,65 kg |
Recommended tightening torque for set screw | 27,1 N-m |