Grey cast housing, radial insert ball bearing with socket set screws,labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- T314
- UC314-44G2T20
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 90 mm |
A1 - Width of location slot | 26 mm |
A2 | 52 mm |
B - Width of Inner Ring | 78 mm |
d - Shaft diameter | 69,85 mm |
G - Grease fitting | M10x1 |
H - Housing length, width or diameter | 202 mm |
H1 - Distance between location slots | 180 mm |
H2 - Housing height / width | 130 mm |
L - Housing length | 252 mm |
L1 - Distance attachment end face to bearing centerline | 155 mm |
L2 - Thickness of attachment end | 27 mm |
L3 - Length of guidance slot/face | 140 mm |
N - Mounting hole dimension | 46 mm |
N1 - Length of attachment slot | 36 mm |
N2 - Height of attachment slot | 85 mm |
S - Distance front side/bearing centre | 33 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 104,26 kN |
C0 - Static load rating | 68 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 11,16 kg |
Recommended tightening torque for set screw | 27,1 N-m |