Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC314G2T04
- T314
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 90 mm |
| A1 - Width of location slot | 26 mm |
| A2 | 52 mm |
| B - Width of Inner Ring | 78 mm |
| d - Shaft diameter | 70 mm |
| G - Grease fitting | M10x1 |
| H - Housing length, width or diameter | 202 mm |
| H1 - Distance between location slots | 180 mm |
| H2 - Housing height / width | 130 mm |
| L - Housing length | 252 mm |
| L1 - Distance attachment end face to bearing centerline | 155 mm |
| L2 - Thickness of attachment end | 27 mm |
| L3 - Length of guidance slot/face | 140 mm |
| N - Mounting hole dimension | 46 mm |
| N1 - Length of attachment slot | 36 mm |
| N2 - Height of attachment slot | 85 mm |
| S - Distance front side/bearing centre | 33 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 104,26 kN |
| C0 - Static load rating | 68 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 11,15 kg |
| Recommended tightening torque for set screw | 33 N-m |