Grey cast housing, radial insert ball bearing with socket set screws,seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- UC316G2
- T316
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 102 mm |
A1 - Width of location slot | 30 mm |
A2 | 60 mm |
B - Width of Inner Ring | 86 mm |
d - Shaft diameter | 80 mm |
G - Grease fitting | M10x1 |
H - Housing length, width or diameter | 230 mm |
H1 - Distance between location slots | 204 mm |
H2 - Housing height / width | 150 mm |
L - Housing length | 282 mm |
L1 - Distance attachment end face to bearing centerline | 174 mm |
L2 - Thickness of attachment end | 30 mm |
L3 - Length of guidance slot/face | 160 mm |
N - Mounting hole dimension | 53 mm |
N1 - Length of attachment slot | 42 mm |
N2 - Height of attachment slot | 98 mm |
S - Distance front side/bearing centre | 34 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 122,85 kN |
C0 - Static load rating | 86,5 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 15,97 kg |
Recommended tightening torque for set screw | 42 N-m |